(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The rod and corners are thin and flat, so they adhere well to fine materials and scribing is easy. With external reference point inner scale. Has suitable elasticity.
Japanese Only
Part Number |
---|
10297 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Measuring Range (mm) | Scale | JIS | Long branch (short branch) (mm) | Text | Front surface scale long branch (inner scale) | Front surface scale short branch (outer scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Back surface scale | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 23.88 SGD 4.78 | 1 Piece(s) | Same day | 300×150 | mm | JIS | 320(160) | With Red Numbers | 25cm | 15cm | 10cm | 30cm | 25cm | 15cm | 10cm | Same scale | 55 |
Loading...
Shape | Same thickness | Surface Finish | Silver | Material | Stainless Steel |
---|---|---|---|---|---|
Thickness(mm) | 1 | Width(mm) | 15 | Perpendicularity(mm) | 0.1 or less per 100 |
Tolerance for length(mm) | ±0.2 |
Please check the type/dimensions/specifications of the part 10297 in the Tri-Square, Flat Pita, Silver series.
Part Number |
---|
10008 |
10016 |
10032 |
10033 |
10037 |
10620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Measuring Range (mm) | Scale | JIS | Long branch (short branch) (mm) | Text | Front surface scale long branch (inner scale) | Front surface scale short branch (outer scale) | Front surface scale short branch (inner scale) | Back surface scale long branch (outer scale) | Back surface scale long branch (inner scale) | Back surface scale short branch (outer scale) | Back surface scale short branch (inner scale) | Back surface scale | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 20.80 | 1 Piece(s) | 8 Day(s) | 5" x 2.5" | For shaku/foot measurement | - | 160(80) | - | 3" | 2.5 inch | 2 Inch or so | 5" | 3" | 2.5 inch | 2 Inch or so | Same scale | 26 | ||
SGD 30.90 | 1 Piece(s) | 8 Day(s) | 500×250 | mm | JIS | 520(260) | With Red Numbers | 45cm | 25cm | 20cm | Cornered | Rounded Tenon | 25cm | - | Cornered | 87 | ||
SGD 24.90 | 1 Piece(s) | Same day | 500×250 | mm | JIS | 520(260) | With Red Numbers | 45cm | 25cm | 20cm | 50cm | 40cm | 25cm | 20cm | Same scale | 87 | ||
SGD 27.68 | 1 Piece(s) | 8 Day(s) | 500×250 | mm./Length combination | - | 520(260) | With Red Numbers | 42cm | 25cm | 20cm | 6' | 1 Foot | 8 inch | 21.21 cm | - | 87 | ||
SGD 16.80 | 1 Piece(s) | 11 Day(s) | 150×75 | mm./Length combination | - | 160(80) | - | 10cm | 7.5cm | 7cm | 5" | 3" | 2.5 inch | 2 Inch or so | - | 26 | ||
SGD 25.91 | 1 Piece(s) | 8 Day(s) | 1" x 5" | For shaku/foot measurement | - | 320(160) | With Red Numbers | 21.21 cm | 5" | 3" | 1 Foot | 21.21 cm | 5" | 3" | Same scale | 55 |
How can we improve?
How can we improve?