(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Bit JIS43 Plunging (Part Numbers)

Carbide Bit JIS43 Plunging

[Features]·It is a JIS standard product.
Shape 43 type: Parting-off tool bit (right)
Minimum order quantity: 1 pc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

43-2-P20

Part Number
43-2-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Material Type

SGD 26.00

1 Piece(s) 8 Day(s) 1312019238317P20

Loading...

  1. 1

Basic Information

JIS Specification Type 43 punching tool (Right) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 43-2-P20 in the Carbide Bit JIS43 Plunging series.

Similar Part Numbers

Part Number
43-1-P20
43-2-K10
43-2-M20
43-3-K10
43-3-M20
43-3-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Material Type

SGD 23.30

1 Piece(s) 8 Day(s) 1010016138316P20

SGD 26.00

1 Piece(s) 8 Day(s) 1312019238317K10

SGD 26.00

1 Piece(s) 8 Day(s) 1312019238317M20

SGD 35.70

1 Piece(s) 8 Day(s) 16140223413422K10

SGD 35.70

1 Piece(s) 8 Day(s) 16140223413422M20

SGD 35.70

1 Piece(s) 8 Day(s) 16140223413422P20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)