(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Bit W514 Round Tip Hole Rough Dressing (Part Numbers)

Carbide Bit W514 Round Tip Hole Rough Dressing

The manufacturer takes pride in supplying our users with products with high utility value.
Shape: Non-former JIS standard
Minimum order quantity: 1 pc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W514-2-M20

Part Number
W514-2-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Material Type

SGD 25.35

1 Piece(s) 6 Day(s) or more 161751621313312.565711M20

Loading...

  1. 1

Basic Information

JIS Specification Type 11 Similar product Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part W514-2-M20 in the Carbide Bit W514 Round Tip Hole Rough Dressing series.

Similar Part Numbers

Part Number
W514-1-M20
W514-1-P20
W514-2-K10
W514-2-P20
W514-3-K10
W514-3-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Material Type

SGD 21.45

1 Piece(s) 6 Day(s) or more 1314513110103105069M20

SGD 21.45

1 Piece(s) 6 Day(s) or more 1314513110103105069P20

SGD 25.35

1 Piece(s) 6 Day(s) or more 161751621313312.565711K10

SGD 25.35

1 Piece(s) 6 Day(s) or more 161751621313312.565711P20

SGD 34.07

1 Piece(s) 6 Day(s) or more 19195193161641575813K10

SGD 34.07

1 Piece(s) 6 Day(s) or more 19195193161641575813M20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)