(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Bit JIS32 Left Hinge (Part Numbers)

Carbide Bit JIS32 Left Hinge

[Features]·It is a JIS standard product.
Please make use of "Sanwa Carbide Tool Bits" for "rationalization of production and cost reduction."
Minimum order quantity: 1 pc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

32-4-M20

Part Number
32-4-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

SGD 76.60

1 Piece(s) 8 Day(s) 25160254221561M20

Loading...

  1. 1

Basic Information

JIS Specification 32 Type Asymmetric Cutting Edge Bit (Left) Product ​​Type Carbide bytes Material Carbide
Shipping Unit(Pieces) 1

Please check the type/dimensions/specifications of the part 32-4-M20 in the Carbide Bit JIS32 Left Hinge series.

Similar Part Numbers

Part Number
32-1-M20
32-1-P20
32-2-K10
32-2-M20
32-2-P20
32-4-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
r Material Type

SGD 27.80

1 Piece(s) 8 Day(s) 1310013113930.5M20

SGD 27.80

1 Piece(s) 8 Day(s) 1310013113930.5P20

SGD 33.90

1 Piece(s) 8 Day(s) 16120162161140.5K10

SGD 33.90

1 Piece(s) 8 Day(s) 16120162161140.5M20

SGD 33.90

1 Piece(s) 8 Day(s) 16120162161140.5P20

SGD 76.60

1 Piece(s) 8 Day(s) 25160254221561P20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)