(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HSS Bit JIS40 Model S514 Model Round Hole Rough Cutting (Part Numbers)

HSS Bit JIS40 Model S514 Model Round Hole Rough Cutting

[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TTB40-5

Part Number
TTB40-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

SGD 89.52

10 Piece(s) 6 Day(s) or more 22230225-221529712810010

Loading...

  1. 1

Basic Information

JIS Specification Type 40 Round tip hole tool Product ​​Type High-Speed Steel Parting Tool Material High-speed steel
Coating Gold

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)