(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) (Part Numbers)

MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing)

Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.

PDF

Part Number

Configured Part Number is shown.

MHR230-0.4-7

 
Part Number
MHR230-0.4-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

SGD 59.77

1 Piece(s) 8 Day(s) 0.40.644577.377.708.068.469.380.371208-00200-040700~-0.01

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long Neck Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°)

Please check the type/dimensions/specifications of the part MHR230-0.4-7 in the MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) series.

Similar Part Numbers

Part Number
MHR230-0.1-1
MHR230-0.15-0.3
MHR230-0.15-0.5
MHR230-0.4-8
MHR230-0.4-9
MHR230-0.5-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
(d2)Under Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Flute Diameter Tolerance
(mm)

SGD 125.12

1 Piece(s) 8 Day(s) 0.10.1544511.071.121.181.231.370.0851208-00200-010100~-0.01

SGD 85.80

1 Piece(s) 8 Day(s) 0.150.24450.30.360.380.400.420.460.131208-00200-015030~-0.01

SGD 94.50

1 Piece(s) 8 Day(s) 0.150.24450.50.570.600.620.660.730.131208-00200-015050~-0.01

SGD 83.87

1 Piece(s) 8 Day(s) 0.40.644588.418.799.209.6510.710.371208-00200-040800~-0.01

SGD 83.87

1 Piece(s) 8 Day(s) 0.40.644599.459.8810.3410.8512.030.371208-00200-040900~-0.01

SGD 29.80

1 Piece(s) 8 Day(s) 0.50.744511.141.191.241.301.450.461208-00200-050100~-0.02

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)