(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluteless Tap (X Performer)_S-XPF (Part Numbers)

Fluteless Tap (X Performer)_S-XPF

There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.

PDF

Part Number

Configured Part Number is shown.

S-XPF-RH11-B-M18X2.5

Part Number
S-XPF-RH11-B-M18X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 251.64

1 Piece(s) 4 Day(s) or more M182.52PPowdered High-Speed Steel125RH11-1420NO-8322263

Loading...

  1. 1
 

Basic Information

Thread Types Meter Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence Included Coating Type TiCN
Details of Coating V coated

Please check the type/dimensions/specifications of the part S-XPF-RH11-B-M18X2.5 in the Fluteless Tap (X Performer)_S-XPF series.

Similar Part Numbers

Part Number
S-XPF-RH10-B-M18X1.5
S-XPF-RH10-B-M20X1.5
S-XPF-RH10-B-M22X1.5
S-XPF-RH11-B-M20X2.5
S-XPF-RH11-B-M22X2.5
S-XPF-RH13-B-M24X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

SGD 186.02

1 Piece(s) 4 Day(s) or more M181.52PPowdered High-Speed Steel110RH10-1415NO-8322267

SGD 273.72

1 Piece(s) 4 Day(s) or more M201.52PPowdered High-Speed Steel125RH10-1515NO-8322277

SGD 317.87

1 Piece(s) 4 Day(s) or more M221.52PPowdered High-Speed Steel125RH10-1715NO-8322287

SGD 273.72

1 Piece(s) 4 Day(s) or more M202.52PPowdered High-Speed Steel140RH11-1520NO-8322273

SGD 317.87

1 Piece(s) 4 Day(s) or more M222.52PPowdered High-Speed Steel140RH11-1720NO-8322283

SGD 378.08

1 Piece(s) 4 Day(s) or more M2432PPowdered High-Speed Steel160RH13-1918NO-8322295

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)