(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Numbers)

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

PDF

Part Number

Configured Part Number is shown.

TIN-LT-NRT-B-M10X1.25X100

Part Number
TIN-LT-NRT-B-M10X1.25X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

SGD 56.39

1 Piece(s) 4 Day(s) or more M101.252P100RH741719NO8308421

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-B-M10X1.25X100 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.

Similar Part Numbers

Part Number
TIN-LT-NRT-B-M10X1.25X150
TIN-LT-NRT-B-M10X1.5X100
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-B-M12X1.75X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

SGD 84.97

1 Piece(s) 4 Day(s) or more M101.252P150RH741719NO8308425

SGD 56.39

1 Piece(s) 4 Day(s) or more M101.52P100RH741719NO8308413

SGD 84.97

1 Piece(s) 4 Day(s) or more M101.52P150RH741719NO8308417

SGD 57.48

1 Piece(s) 4 Day(s) or more M1012P100RH741719NO8308429

SGD 86.40

1 Piece(s) 4 Day(s) or more M1012P150RH741719NO8308433

SGD 103.41

1 Piece(s) 4 Day(s) or more M121.752P150RH8488.523NO8308439

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)