(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pointed Tap for Difficult-To-Cut Materials CPM-POT (Part Numbers)

Pointed Tap for Difficult-To-Cut Materials CPM-POT
  • On Sale Till 31/03/2025

The work material is ideal for through hole drilling of high carbon steel, tool steel, forged alloy steel or tempered material with hardness of about 20 to 45 HRC

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

CPM-POT-OH4-M14X2

Part Number
CPM-POT-OH4-M14X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 66.59

1 Piece(s) 4 Day(s) or more M14288OH44810.5330NO-22178

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Powdered High-Speed Steel
Work Material High-Carbon Steel (C Content Exceeding 0.45%) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part CPM-POT-OH4-M14X2 in the Pointed Tap for Difficult-To-Cut Materials CPM-POT series.

Similar Part Numbers

Part Number
CPM-POT-OH2-M2.5X0.45
CPM-POT-OH2-M2.6X0.45
CPM-POT-OH2-M2X0.4
CPM-POT-OH4-M16X2
CPM-POT-OH4-M18X1.5
CPM-POT-OH4-M18X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 23.94

1 Piece(s) 4 Day(s) or more M2.50.4544OH2-3214YESAvailable22108

SGD 25.37

1 Piece(s) 4 Day(s) or more M2.60.4544OH2-3214YESAvailable22110

SGD 32.29

1 Piece(s) Same day M20.440OH2-3212YESAvailable22104

SGD 87.58

1 Piece(s) 4 Day(s) or more M16295OH45212.5432NO-22186

SGD 118.59

1 Piece(s) 4 Day(s) or more M181.5100OH45514437NO-22198

SGD 118.59

1 Piece(s) 4 Day(s) or more M182.5100OH45514437NO-22194

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)