(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT (Part Numbers)

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

PDF

Part Number

Configured Part Number is shown.

HS-LT-RFT-M3X0.5-100

Part Number
HS-LT-RFT-M3X0.5-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 56.39

1 Piece(s) 4 Day(s) or more M30.5100OH3194311YESAvailable8304010

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 6P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part HS-LT-RFT-M3X0.5-100 in the LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT series.

Similar Part Numbers

Part Number
HS-LT-RFT-M10X1.5-150
HS-LT-RFT-M12X1.25-100
HS-LT-RFT-M12X1.25-150
HS-LT-RFT-M3X0.5-120
HS-LT-RFT-M4X0.7-100
HS-LT-RFT-M4X0.7-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 96.67

1 Piece(s) 4 Day(s) or more M101.5150OH4418324YES-8304032

SGD 76.62

1 Piece(s) 4 Day(s) or more M121.25100OH44810329NO-8304049

SGD 117.74

1 Piece(s) 4 Day(s) or more M121.25150OH44810329NO-8304051

SGD 58.08

1 Piece(s) 4 Day(s) or more M30.5120OH3194311YESAvailable8304011

SGD 52.42

1 Piece(s) 4 Day(s) or more M40.7100OH3216313YESAvailable8304013

SGD 91.61

1 Piece(s) 4 Day(s) or more M40.7150OH3216313YESAvailable8304015

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)