(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pointed Tap Series, General Purpose EX-POT (Part Numbers)

Pointed Tap Series, General Purpose EX-POT

For general use, ideal with carbon steel, alloy steel, and non-ferrous metals for cutting materials where the metal waste forms a continuous coil. Chips are reliably pushed forward so that they don't get in the way

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-POT-OH2-M8X0.5

Part Number
EX-POT-OH2-M8X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 30.00

1 Piece(s) 4 Day(s) or more MeterM80.570OH2-376.2322NOAvailable16141

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-POT-OH2-M8X0.5 in the Pointed Tap Series, General Purpose EX-POT series.

Similar Part Numbers

Part Number
EX-POT-OH1-M1.4X0.3
EX-POT-OH1-M1.6X0.35
EX-POT-OH1-M1.7X0.35
EX-POT-OH2-M8X0.75
EX-POT-OH2-M8X1
EX-POT-OH2-M9X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Left-handed Right-handed Thread Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 25.87

1 Piece(s) 13 Day(s) or more MeterM1.40.334OH1--329NOAvailable16010

SGD 25.87

1 Piece(s) 4 Day(s) or more MeterM1.60.3536OH1--3210NOAvailable16014

SGD 23.76

1 Piece(s) 4 Day(s) or more MeterM1.70.3536OH1--3211NOAvailable16019

SGD 25.12

1 Piece(s) 4 Day(s) or more MeterM80.7570OH2-376.2322NOAvailable16137

SGD 21.65

1 Piece(s) 4 Day(s) or more MeterM8170OH2-376.2322NOAvailable16134

SGD 28.24

1 Piece(s) 4 Day(s) or more MeterM9172OH2-387322NOAvailable16148

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)