(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pointed Tap for Stainless Steel use EX-SUS-POT (Part Numbers)

Pointed Tap for Stainless Steel use EX-SUS-POT

Offers superb sharpness and durability. Can be used to drill holes in difficult-to-cut stainless steel.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-SUS-POT-OH2-M4X0.75

Part Number
EX-SUS-POT-OH2-M4X0.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 15.33

1 Piece(s) 4 Day(s) or more M40.7552OH2215313YESAvailable24215

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence None Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH2-M4X0.75 in the Pointed Tap for Stainless Steel use EX-SUS-POT series.

Similar Part Numbers

Part Number
EX-SUS-POT-OH1-M2.3X0.4
EX-SUS-POT-OH1-M2X0.4
EX-SUS-POT-OH2-M2.5X0.45
EX-SUS-POT-OH2-M5X0.8
EX-SUS-POT-OH2-M5X0.9
EX-SUS-POT-OH2-M6X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 22.33

1 Piece(s) 4 Day(s) or more M2.30.442OH1-3213YESAvailable15025

SGD 24.44

1 Piece(s) 4 Day(s) or more M20.440OH1-3212YESAvailable15019

SGD 20.15

1 Piece(s) 4 Day(s) or more M2.50.4544OH2-3214YESAvailable15027

SGD 14.41

1 Piece(s) 4 Day(s) M50.860OH2245.5316YESAvailable14135

SGD 15.67

1 Piece(s) 4 Day(s) or more M50.960OH2245.5316YESAvailable24219

SGD 15.01

1 Piece(s) 2 Day(s) M6162OH2296319YESAvailable14139

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)