(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT (Part Numbers)

Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT

Ideal for tapping hardened steel (alloy steel, die steel, tool steel, etc.) of 50 HRC or higher

PDF

Part Number

Configured Part Number is shown.

VX-OT-3P-OH4-M16X2

Part Number
VX-OT-3P-OH4-M16X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

SGD 560.37

1 Piece(s) 4 Day(s) or more M162Others95OH4-12.5632NO-V coated8330131

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 3P Tool Material Type Carbide
Work Material High-Hardness Steel (50 - 60 HRC) Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included

Please check the type/dimensions/specifications of the part VX-OT-3P-OH4-M16X2 in the Tungsten Carbide Straight Flutes Tap for Hardened Steels (50 HRC〜)_VX-OT series.

Similar Part Numbers

Part Number
VX-OT-3P-OH3-M12X1.0
VX-OT-3P-OH3-M12X1.5
VX-OT-3P-OH3-M12X1.75
VX-OT-3P-OH4-M18X1.5
VX-OT-3P-OH4-M18X2.5
VX-OT-3P-OH4-M20X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Coating Type L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Details of Coating Tool No.

SGD 342.56

1 Piece(s) 4 Day(s) or more M121TiCN82OH3-8.5529NO--8330121

SGD 314.32

1 Piece(s) 4 Day(s) or more M121.5TiCN82OH3-8.5529NO--8330117

SGD 342.56

1 Piece(s) 4 Day(s) or more M121.75TiCN82OH3-8.5529NO--8330115

SGD 673.55

1 Piece(s) 4 Day(s) or more M181.5Others100OH4-14637NO-V coated8330141

SGD 673.55

1 Piece(s) 4 Day(s) or more M182.5Others100OH4-14637NO-V coated8330139

SGD 782.03

1 Piece(s) 4 Day(s) or more M201.5Others105OH4-15637NO-V coated8330149

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)