(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT (Part Numbers)

Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT

Ideal for tapping large amounts of ordinary cast iron, high-rigidity cast iron, thermosetting resin, brass cast iron, etc., using a high-precision automatic machine.

PDF

Part Number

Configured Part Number is shown.

LT-OTT-1.5P-OH4-M8X1.25

Part Number
LT-OTT-1.5P-OH4-M8X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 247.21

1 Piece(s) 4 Day(s) or more M81.251.5P150OH46.2422NOAvailable22933

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermosetting Plastic (Bakelite, Phenol etc.)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part LT-OTT-1.5P-OH4-M8X1.25 in the Tungsten Carbide Straight Flutes Tap with Long Shank_LT-OTT series.

Similar Part Numbers

Part Number
LT-OTT-1.5P-OH3-M4X0.7
LT-OTT-1.5P-OH3-M5X0.8
LT-OTT-1.5P-OH3-M6X1
LT-OTT-1.5P-OH5-M16X2
LT-OTT-1.5P-OH5-M18X2.5
LT-OTT-1.5P-OH5-M20X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 182.12

1 Piece(s) 4 Day(s) or more M40.71.5P100OH35320YES-22921

SGD 188.73

1 Piece(s) 4 Day(s) or more M50.81.5P100OH35.5322YES-22925

SGD 201.93

1 Piece(s) 4 Day(s) or more M611.5P100OH36324NO-22929

SGD 414.16

1 Piece(s) 4 Day(s) or more M1621.5P150OH512.5429NO-22977

SGD 486.79

1 Piece(s) 4 Day(s) or more M182.51.5P150OH514435NO-22985

SGD 560.37

1 Piece(s) 4 Day(s) or more M202.51.5P150OH515435NO-22993

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)