(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap for Stainless Steels_EX-SUS-SFT (Part Numbers)

Spiral Tap for Stainless Steels_EX-SUS-SFT

Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

EX-SUS-SFT-OH4-M3X0.5

Part Number
EX-SUS-SFT-OH4-M3X0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 18.96

1 Piece(s) 4 Day(s) or more MeterM30.52.5P46OH4194311NO-24113

Loading...

  1. 1
 

Basic Information

Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated
Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-SFT-OH4-M3X0.5 in the Spiral Tap for Stainless Steels_EX-SUS-SFT series.

Similar Part Numbers

Part Number
EX-SUS-SFT-OH2-3/8-24UNF
EX-SUS-SFT-OH2-5/16-24UNF
EX-SUS-SFT-OH2-M10X1
EX-SUS-SFT-OH4-M42X4.5
EX-SUS-SFT-OH4-M4X0.7
EX-SUS-SFT-OH4-M5X0.8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

SGD 27.89

1 Piece(s) 4 Day(s) or more Unified3/8UN242.5P75OH2417324NO-15334

SGD 23.94

1 Piece(s) 4 Day(s) or more Unified5/16UN242.5P70OH2376.1322NO-15330

SGD 31.95

1 Piece(s) 4 Day(s) or more MeterM1012.5P75OH2417324NO-24146

SGD 555.21

1 Piece(s) 4 Day(s) or more MeterM424.53P175OH49332460NO-24969

SGD 18.28

1 Piece(s) 4 Day(s) or more MeterM40.72.5P52OH4215313YESAvailable24118

SGD 18.70

1 Piece(s) 4 Day(s) or more MeterM50.82.5P60OH4245.5316YESAvailable24122

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)