(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap TiN Coating TIN-SFT (Part Numbers)

Spiral Tap TiN Coating TIN-SFT

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

PDF

Part Number

Configured Part Number is shown.

TIN-SFT-OH3-M10X1.25

Part Number
TIN-SFT-OH3-M10X1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 38.77

1 Piece(s) 4 Day(s) or more M101.2575OH3417310.5NO10929

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-SFT-OH3-M10X1.25 in the Spiral Tap TiN Coating TIN-SFT series.

Similar Part Numbers

Part Number
TIN-SFT-OH1-M2.3X0.4
TIN-SFT-OH1-M2.5X0.45
TIN-SFT-OH1-M2.6X0.45
TIN-SFT-OH3-M10X1.5
TIN-SFT-OH3-M12X1.25
TIN-SFT-OH3-M12X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 34.48

1 Piece(s) 4 Day(s) or more M2.30.442OH116322.8NO10905

SGD 32.61

1 Piece(s) 4 Day(s) or more M2.50.4544OH116323.2NO10907

SGD 31.02

1 Piece(s) 4 Day(s) or more M2.60.4544OH116323.2NO10909

SGD 38.77

1 Piece(s) 4 Day(s) or more M101.575OH3417310.5NO10926

SGD 55.97

1 Piece(s) 4 Day(s) or more M121.2582OH3488.5312NO10938

SGD 55.97

1 Piece(s) 4 Day(s) or more M121.582OH3488.5312NO10935

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)