(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pointed Tap for Stainless Steel EX-SUS-POT (Part Numbers)

Pointed Tap for Stainless Steel EX-SUS-POT

With excellent sharpness and durability, it is used for stainless steel through holes where poor machinability is a problem. Besides stainless steel, it is also suitable for various heat resistant steels and strong nickel chrome manganese steel.

PDF

Part Number

Configured Part Number is shown.

EX-SUS-POT-OH3-3/8-16UNC

Point Tap Series For Stainless Steel EX-SUS-POT

Point Tap Series For Stainless Steel EX-SUS-POT

Product picture of EX-SUS-POT series

Dimensions

Point Tap Series For Stainless Steel EX-SUS-POT

Dimensional drawing

EDP No.Thread SizeTap LimitℓcfLℓcℓ1dNo. of Flutes
14125M3 × 0.5OH24P46111943
14130M4 × 0.7OH24P52132153
14135M5 × 0.8OH24P6016245.53
14139M6 × 1 OH24P62192963
14147M8 × 1.25 OH34P7022376.23
14157 M10 × 1.5OH34P75244173
14169M12 × 1.75OH3 4P 8229488.53
Part Number
EX-SUS-POT-OH3-3/8-16UNC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 27.47

1 Piece(s) 4 Day(s) or more Unified3/8UN1675OH3417324NO15193

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 4P Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Point Tap Bore Model For Through Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-POT-OH3-3/8-16UNC in the Pointed Tap for Stainless Steel EX-SUS-POT series.

Similar Part Numbers

Part Number
EX-SUS-POT-OH2-NO10-24UNC
EX-SUS-POT-OH2-NO10-32UNF
EX-SUS-POT-OH2-NO4-40UNC
EX-SUS-POT-OH3-5/16-18UNC
EX-SUS-POT-OH3-5/8-11UNC
EX-SUS-POT-OH3-5/8-18UNF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

SGD 18.38

1 Piece(s) 4 Day(s) or more UnifiedNo.10UN2460OH2245.5316YES15178

SGD 18.38

1 Piece(s) 4 Day(s) or more UnifiedNo.10UN3260OH2245.5316YES15179

SGD 19.47

1 Piece(s) 4 Day(s) or more UnifiedNo.4UN4044OH2213215YES15162

SGD 23.76

1 Piece(s) 4 Day(s) or more Unified5/16UN1870OH3376.1322YES15189

SGD 63.64

1 Piece(s) 4 Day(s) or more Unified5/8UN1195OH35212332NO15208

SGD 63.64

1 Piece(s) 4 Day(s) or more Unified5/8UN1895OH35212332NO15209

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)