(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shank for Taflet Steel TFSTL (Part Numbers)

Long Shank for Taflet Steel TFSTL

A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
[Applications]
· Ideal for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.
· For standard dimensions, it is convenient when the protrusion length is insufficient.

PDF

Part Number

Configured Part Number is shown.

TFSTL5M0.8X6XBX120

Part Number
TFSTL5M0.8X6XBX120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

SGD 40.63

10 Piece(s) 4 Day(s) or more M50.81205.56221410

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TFSTL5M0.8X6XBX120 in the Long Shank for Taflet Steel TFSTL series.

Similar Part Numbers

Part Number
TFSTL10M1.5X7XBX100
TFSTL10M1.5X7XBX120
TFSTL10M1.5X7XBX150
TFSTL5M0.8X6XBX150
TFSTL6M1X7XBX100
TFSTL6M1X7XBX120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
Quantity of units ordered
(piece)

SGD 42.44

5 Piece(s) 4 Day(s) or more M101.51007732385

SGD 47.05

5 Piece(s) 4 Day(s) or more M101.51207732385

SGD 63.01

5 Piece(s) 4 Day(s) or more M101.51507732385

SGD 50.31

10 Piece(s) 4 Day(s) or more M50.81505.56221410

SGD 32.44

10 Piece(s) 4 Day(s) or more M6110067242410

SGD 34.01

10 Piece(s) 4 Day(s) or more M6112067242410

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)