(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Excel Hand Tap EHT (Part Numbers)

Excel Hand Tap EHT

Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

EHT5M0.8X1.5

Part Number
EHT5M0.8X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

SGD 180.21

1 Piece(s) 4 Day(s) or more M50.81.5P605.5G51631

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiCN Quantity of units ordered(piece) 1

Please check the type/dimensions/specifications of the part EHT5M0.8X1.5 in the Excel Hand Tap EHT series.

Similar Part Numbers

Part Number
EHT12M1.75X3
EHT3M0.5X1.5
EHT3M0.5X3
EHT5M0.8X3
EHT6M1X1.5
EHT6M1X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)

SGD 450.14

1 Piece(s) 4 Day(s) or more M121.753P828.5G72943

SGD 163.24

1 Piece(s) 4 Day(s) or more M30.51.5P464G51131

SGD 163.19

1 Piece(s) 4 Day(s) or more M30.53P464G51131

SGD 180.16

1 Piece(s) 4 Day(s) or more M50.83P605.5G51631

SGD 194.71

1 Piece(s) 4 Day(s) or more M611.5P626G51932

SGD 194.69

1 Piece(s) 4 Day(s) or more M613P626G51932

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)