(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Leg Clamp (S45C·FCD450) (Part Numbers)

Part Number

Configured Part Number is shown.

LCMC164

 
Part Number
LCMC164
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)

SGD 94.47

1 Piece(s) 4 Day(s) or more 80454525252017.5113217320.75

Loading...

  1. 1

Basic Information

Material LC14A: S45C-D, LC type (other than LC14A): FCD500-7, LCMC type: S45C

Please check the type/dimensions/specifications of the part LCMC164 in the Leg Clamp (S45C·FCD450) series.

Similar Part Numbers

Part Number
LC-12
LC-14
LC-14A
LC-16
LC-20
LCMC121
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)

SGD 20.86

1 Piece(s) 4 Day(s) or more 422424121212138.514--0.08

SGD 22.18

1 Piece(s) 4 Day(s) or more 54323216161614.31018--0.2

SGD 21.98

1 Piece(s) 6 Day(s) or more 54263212161414.31018--0.19

SGD 29.74

1 Piece(s) 6 Day(s) or more 61404020202017.5822--0.39

SGD 38.50

1 Piece(s) 6 Day(s) or more 75505025252520.69.527--0.73

SGD 60.14

1 Piece(s) 4 Day(s) or more 63323215151714.310277190.24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)