(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Granite Precision Stone Plate (JIS 00 class) (Part Numbers)

Granite Precision Stone Plate (JIS 00 class)

Click this image to zoom it.

Move the mouse over the image to zoom

Both the accuracy and rigidity are equivalent to JIS standard (JIS.B7513). Resistant to scratches due to the excellent abrasion resistance. Corrosion is less likely to occur due to the excellent corrosion resistance. There is a receptacle for the level jack on the back of the surface plate.

PDF

Part Number

Configured Part Number is shown.

GP10015-00

 
Part Number
GP10015-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)

SGD 16,477.56

1 Piece(s) 5 Day(s) or more 41500100020070010501050810

Loading...

  1. 1

Basic Information

Product Type Stone Surface Plate Class Class 00 Material Granite
Main body: option Main Body

Please check the type/dimensions/specifications of the part GP10015-00 in the Granite Precision Stone Plate (JIS 00 class) series.

Similar Part Numbers

Part Number
GP03045-00
GP04560-00
GP05075-00
GP06090-00
GP07510-00
GP10020-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFlat surface precision
(μm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)

SGD 1,172.02

1 Piece(s) 7 Day(s) or more 245030075----27.3

SGD 2,180.30

1 Piece(s) 5 Day(s) or more 2.5600450100315420103073

SGD 3,077.93

1 Piece(s) 6 Day(s) or more 37505001253505251030126

SGD 4,577.46

1 Piece(s) 6 Day(s) or more 39006001254206301030182

SGD 6,662.95

1 Piece(s) 7 Day(s) or more 310007501505257001030304

SGD 24,553.79

1 Piece(s) 65 Day(s) or more 4.520001000250700140010501350

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)