(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBH12075

 
Part Number
SBH12075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 49.33

1 Piece(s) 6 Day(s) or more M12507525141280SBS ・ SBH:SUM22 SBS-S:SUS316M12

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH12075 in the Swing Bolt (Heavy Duty Type) series.

Similar Part Numbers

Part Number
SBH06040
SBH06050
SBH06075
SBH12100
SBH12125
SBH12150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.83

1 Piece(s) 6 Day(s) or more M62540147610SUM22M6

SGD 27.86

1 Piece(s) 6 Day(s) or more M63050147615SUM22M6

SGD 27.88

1 Piece(s) 6 Day(s) or more M64075147620SUM22M6

SGD 65.36

1 Piece(s) 6 Day(s) or more M1260100251412100SBS ・ SBH:SUM22 SBS-S:SUS316M12

SGD 67.96

1 Piece(s) 6 Day(s) or more M1260125251412125SBS ・ SBH:SUM22 SBS-S:SUS316M12

SGD 68.88

1 Piece(s) 6 Day(s) or more M1260150251412145SBS ・ SBH:SUM22 SBS-S:SUS316M12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)