(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBH14125

 
Part Number
SBH14125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 79.64

1 Piece(s) 6 Day(s) or more M1460125281614170SBS ・ SBH:SUM22 SBS-S:SUS316M14

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH14125 in the Swing Bolt (Heavy Duty Type) series.

Similar Part Numbers

Part Number
SBH06040
SBH06050
SBH06075
SBH16125
SBH16150
SBH20150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.83

1 Piece(s) 6 Day(s) or more M62540147610SUM22M6

SGD 27.86

1 Piece(s) 6 Day(s) or more M63050147615SUM22M6

SGD 27.88

1 Piece(s) 6 Day(s) or more M64075147620SUM22M6

SGD 83.86

1 Piece(s) 6 Day(s) or more M1660125321716220SBS ・ SBH:SUM22 SBS-S:SUS316M16

SGD 102.17

1 Piece(s) 6 Day(s) or more M1675150321716255SBS ・ SBH:SUM22 SBS-S:SUS316M16

SGD 135.01

1 Piece(s) 6 Day(s) or more M2075150402218435SBS ・ SBH:SUM22 SBS-S:SUS316M20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)