(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBH06050

 
Part Number
SBH06050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.86

1 Piece(s) 6 Day(s) or more M63050147615SUM22M6

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH06050 in the Swing Bolt (Heavy Duty Type) series.

Similar Part Numbers

Part Number
SBH05040
SBH05060
SBH06040
SBH06075
SBH08040
SBH08050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.80

1 Piece(s) 6 Day(s) or more M5254012655SUM22M5

SGD 27.83

1 Piece(s) 6 Day(s) or more M53060126510SUM22M5

SGD 27.83

1 Piece(s) 6 Day(s) or more M62540147610SUM22M6

SGD 27.88

1 Piece(s) 6 Day(s) or more M64075147620SUM22M6

SGD 30.75

1 Piece(s) 6 Day(s) or more M82540189820SUM22M8

SGD 30.90

1 Piece(s) 6 Day(s) or more M83050189825SUM22M8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)