(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBH08040

 
Part Number
SBH08040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 30.75

1 Piece(s) 6 Day(s) or more M82540189820SUM22M8

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH08040 in the Swing Bolt (Heavy Duty Type) series.

Similar Part Numbers

Part Number
SBH06040
SBH06050
SBH06075
SBH08050
SBH08075
SBH10050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.83

1 Piece(s) 6 Day(s) or more M62540147610SUM22M6

SGD 27.86

1 Piece(s) 6 Day(s) or more M63050147615SUM22M6

SGD 27.88

1 Piece(s) 6 Day(s) or more M64075147620SUM22M6

SGD 30.90

1 Piece(s) 6 Day(s) or more M83050189825SUM22M8

SGD 31.65

1 Piece(s) 6 Day(s) or more M84075189835SUM22M8

SGD 37.80

1 Piece(s) 4 Day(s) or more M10305020121040SUM22M10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)