(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Swing Bolt (Heavy Duty Type) (Part Numbers)

Swing Bolt (Heavy Duty Type)

SBS/SBH: SUM22, SBS-S: Swing bolt (high-strength) made of SUS316.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SBH24200

 
Part Number
SBH24200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 268.85

1 Piece(s) 6 Day(s) or more M24100200482522750SBS ・ SBH:SUM22 SBS-S:SUS316M24

Loading...

  1. 1

Basic Information

Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SBH24200 in the Swing Bolt (Heavy Duty Type) series.

Similar Part Numbers

Part Number
SBH04030
SBH05040
SBH05060
SBH06040
SBH06050
SBH06075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Material Screw Diameter

SGD 27.80

1 Piece(s) 28 Day(s) or more M4203010545SUM22M4

SGD 27.80

1 Piece(s) 6 Day(s) or more M5254012655SUM22M5

SGD 27.83

1 Piece(s) 6 Day(s) or more M53060126510SUM22M5

SGD 27.83

1 Piece(s) 6 Day(s) or more M62540147610SUM22M6

SGD 27.86

1 Piece(s) 6 Day(s) or more M63050147615SUM22M6

SGD 27.88

1 Piece(s) 6 Day(s) or more M64075147620SUM22M6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)