(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamping Bolt (With turnover prevention mechanism) (Part Numbers)

Clamping Bolt (With turnover prevention mechanism)

The ball can rotate flexibly up to 9°. Securely clamps even on inclined surfaces. Surface contact is made by the flat ball type. Does not mark the workpiece. The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCB-M8X40-FB

 
Part Number
SCB-M8X40-FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

SGD 11.40

1 Piece(s) 6 Day(s) or more M8403.51385.564.521.5M8

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment Bowl: Hardening HRC56-60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SCB-M8X40-FB in the Clamping Bolt (With turnover prevention mechanism) series.

Similar Part Numbers

Part Number
SCB-M10X30-FB
SCB-M10X40-FB
SCB-M10X50-FB
SCB-M10X60-FB
SCB-M12X30-FB
SCB-M8X50-FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

SGD 14.77

1 Piece(s) 6 Day(s) or more M10304.5161078629M10

SGD 14.77

1 Piece(s) 6 Day(s) or more M10404.5161078634M10

SGD 14.77

1 Piece(s) 6 Day(s) or more M10504.5161078639M10

SGD 14.69

1 Piece(s) 4 Day(s) or more M10604.5161078647M10

SGD 16.98

1 Piece(s) 6 Day(s) or more M1230518128.5107.240M12

SGD 11.40

1 Piece(s) 6 Day(s) or more M8503.51385.564.525M8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)