(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grub Screw (Part Numbers)

Grub Screw
  • On Sale Till 31/03/2025

For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SGT-M10X80

 
Part Number
SGT-M10X80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

SGD 8.77

1 Piece(s) 6 Day(s) or more M10X1.58087.28.24.553.637M10

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

Please check the type/dimensions/specifications of the part SGT-M10X80 in the Grub Screw series.

Similar Part Numbers

Part Number
SGT-M10X45
SGT-M10X50
SGT-M10X60
SGT-M12X100
SGT-M12X60
SGT-M12X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

SGD 7.06

1 Piece(s) 6 Day(s) or more M10X1.54587.28.24.553.622M10

SGD 7.21

1 Piece(s) 6 Day(s) or more M10X1.55087.28.24.553.624M10

SGD 7.36

1 Piece(s) 6 Day(s) or more M10X1.56087.28.24.553.628M10

SGD 11.40

1 Piece(s) 4 Day(s) or more M12X1.7510087.28.64.564.5121M12

SGD 8.11

1 Piece(s) 4 Day(s) or more M12X1.756087.28.64.564.539M12

SGD 9.78

1 Piece(s) 6 Day(s) or more M12X1.757087.28.64.564.546M12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)