(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Absorber, CRECIA Oil Absorption Mat Powerful 500

Absorber, CRECIA Oil Absorption Mat Powerful 500

Standard Unit Price:
SGD 240.40-
Days to Ship :
8 Day(s)

Absorber which does not absorb water and only absorbs oil. Environmentally-conscious product that uses recycled materials obtained from our factories.
[Features]
· Recommended for customers who need to soak up a large volume of oil using one piece.
· Adhesive capacity per piece is outstanding at approximately 1,500 g.
· Absorbs only oil without picking up water. Easy-to-use pad type.
[Applications]
· For the prevention of oil leakage in hydraulic machines, hydraulic piping, piping flanges, etc.
· Removal of floating oil from water-soluble cutting oil, removal of floating oil from oil-water separation tanks.

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils
  • Materials and Quality
    Polyolefin + Polyester
  • Color
    White
  • Specification Facility
    General factories, food factories, printing factories, maintenance and building

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • 1 Box (100 Sheets)
  • Clear
Sheet Size(mm)

Refine by

  • 250 x 250
  • 500×500
  • Clear
Thickness(mm)

Refine by

  • 12
  • 20
  • Clear
Adsorbencies(g)

Refine by

  • Approx. 1,500/sheet
  • Approximately 400/Sheet
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
500×500
12
Approx. 1,500/sheet
8 Day(s)
SGD 243.50

Part Number : 60910
Days to Ship 8 Day(s)
Standard Unit Price SGD 243.50
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Sheet Size(mm)
    500×500
  • Thickness(mm)
    12
  • Adsorbencies(g)
    Approx. 1,500/sheet
  • Materials and Quality
    Polyolefin + Polyester
  • Color
    White
  • Specification Facility
    General factories, food factories, printing factories, maintenance and building
1 Box (100 Sheets)
250 x 250
20
Approximately 400/Sheet
8 Day(s)
SGD 240.40

Part Number : 60920
Days to Ship 8 Day(s)
Standard Unit Price SGD 240.40
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Sheet Size(mm)
    250 x 250
  • Thickness(mm)
    20
  • Adsorbencies(g)
    Approximately 400/Sheet
  • Materials and Quality
    Polyolefin + Polyester
  • Color
    White
  • Specification Facility
    General factories, food factories, printing factories, maintenance and building

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)