(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Kim Towel White Pop-Up Single 61430-PACK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Kim Towel White Pop-Up Single
Part Number: 61430-PACK

Standard Unit Price: SGD 89.13 Special Price SGD 89.13
Quantity: 1 case (150 sheets x 4 boxes)
Days to Ship: 8 Day(s)

[Features]
· A box type that is ideal for use in a fixed position / fixed management on production lines. A portable type that is convenient for maintenance. A general purpose type that can be used anywhere
Box type. Tissue type
Standard paper towels for industrial use
Pinhole embossed. Does not contain adhesive
Has undergone food sanitation testing.
[Applications]
Recommended for use in: general factories, printing plants, food, cosmetics and electronics factories, schools, laboratories, research, hospitals, care giving, maintenance and pet related applications

Specifications of 61430-PACK

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Width(mm)
    White
  • Depth Dimensions(mm)
    380×320mm
  • Number of Sheets Per Case
    Pulp
  • Packing Form
    Box
  • Ply
    4

Please check the type/dimensions/specifications of the part 61430-PACK in the Kim Towel White Pop-Up Single series.

Product Specifications

Features

●Since four sheets of paper have been overlapped, it has superior strength, and using it has a similar feel to using cloth.
●An ideal wiper for quick wiping a large amount of dirt. 
●4 raw materials with good absorbency properties have been bonded without

Usage

●For wiping off a large amount of oil stains generated at various factories.

Specification

●Sheet Size(mm):380 x 320(pop up)
●Q'ty Per Case:150 Sheets x 4 BOX
●Color: White

Materials

●Pulp

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)