(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nut Pliers P-214

Nut Pliers P-214

Standard Unit Price:
SGD 19.60
Days to Ship :
8 Day(s)

Nut pliers ideal for holding parts and nuts, etc.
[Features]
· The opening width can be adjusted by 3 levels.
· Shallow jaw depth helps to firmly hold workpieces.
· Weight: 70 g.
[Applications]
· Ideal for storing parts and nuts.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    136
  • With or without spring
    NA
  • Main body: option
    Main Body
  • Weight(g)
    70
  • Supplementary explanation
    Ideal for Storing Parts and Nuts
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 19.60

Part Number : P-214
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.60

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    136
  • With or without spring
    NA
  • Main body: option
    Main Body
  • Weight(g)
    70
  • Supplementary explanation
    Ideal for Storing Parts and Nuts

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)