(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EC fan, EMU series (Part Numbers)

Part Number

Configured Part Number is shown.

EMU938-2

Part Number
EMU938-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Plug cord for power connection
(m)
Additional Function Alarm output format Output state Rotational Speed
(r/min)
Maximum Air Flow
(m3/min)
Maximum Static Pressure
(Pa)
Noise Leve
(dB(A))
Weight
(kg)

SGD 74.00

1 Piece(s) 12 Day(s) 92x922None-Normal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)38501.590400.25

Loading...

  1. 1

Basic Information

Type EC fan Input Voltage Single-phase 100-240V Thickness 38mm
Type Single Fan

Please check the type/dimensions/specifications of the part EMU938-2 in the EC fan, EMU series series.

Similar Part Numbers

Part Number
EMU1238M
EMU1238M-1
EMU1238M-2
EMU938M
EMU938M-1
EMU938M-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Plug cord for power connection
(m)
Additional Function Alarm output format Output state Rotational Speed
(r/min)
Maximum Air Flow
(m3/min)
Maximum Static Pressure
(Pa)
Noise Leve
(dB(A))
Weight
(kg)

SGD 77.00

1 Piece(s) 12 Day(s) 120x120-Rotational drop alarm (Non-contact type)--3250384420.29

SGD 98.00

1 Piece(s) 12 Day(s) 120x1201Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

SGD 98.00

1 Piece(s) 12 Day(s) 120x1202Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)3250384420.29

SGD 77.00

1 Piece(s) 12 Day(s) 92x92-Rotational drop alarm (Non-contact type)--38501.590400.25

SGD 98.00

1 Piece(s) 12 Day(s) 92x921Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)38501.590400.25

SGD 98.00

1 Piece(s) 12 Day(s) 92x922Rotational drop alarm (Non-contact type)Open collector outputNormal rotation: L level (internal transistor ON) / Alarm output: H level (internal transistor OFF)38501.590400.25

Tech Support