(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Twist Lock Waterproof Rubber Cord Connector Body (Part Numbers)

Twist Lock Waterproof Rubber Cord Connector Body

[Specifications]·Panasonic Corporation twist lock waterproof rubber cord connector body.

(i)Caution

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

WA5439

 
Part Number
WA5439
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter Outer Diameter of the Main Body

SGD 42.34

1 Piece(s) 7 Day(s) or more [Other] Grounding 3P25030Available118.544902710632600ø14 to ø17.5ø74.5

Loading...

  1. 1

Basic Information

Type Outlet/socket Main Body Color Black Protection function Waterproof
Wiring terminal Crimp Outlet type Retainer Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord

Tech Support