(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Fan Set Model (Part Numbers)

AC Fan Set Model

This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ST1-109S086

Part Number
ST1-109S086
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

SGD 60.16

1 Piece(s) 15 Day(s) or more [AC fan] AC Fan120x12025mmAC100VNAStandard (general purpose)PSE / CE / UL / TUV / CSA1.11.2524.2714.718.6-0.14/0.1212/10

Loading...

  1. 1

Basic Information

Life Expectancy(h) 25000 Flame-Retardant Grade Blade: UL 94 V-1

Tech Support