(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Ilme Insert]CMCE 16 A/830 V Crimp Type

[Ilme Insert]CMCE 16 A/830 V Crimp Type

[Features]
・ The use of high-precision machined contacts eliminates the risk of pin breakage when inserting and removing.
・ Stable wiring quality is secured by a gas-tight crimp connection with a dedicated tool.
・ Globally-supported, certified to each major standard.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CMCEF 03
CMCEM 03
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable pin/contact

SGD 25.21

1 Piece(s) 7 Day(s) or more Female (socket)

SGD 23.26

1 Piece(s) 7 Day(s) or more Male (plug)

Loading...

  1. 1

Basic Information

Wire connection method Crimp Connection direction Straight Application Cable Connection
Allowable Voltage(V) 830 Protection function (environmentally resistant) Available Connector Shape Square shape
A/B/C Other Connector series initials A/B/C Impedance(Ω) Other
Representative Standard UL / CSA Connector Series First Letters details CMCE

Tech Support