(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

X-Ray Protection Piping Kit

X-Ray Protection Piping Kit

[Features]
・ It is used at the place where the pipe penetrates into a room that needs X-ray transmission protection such as an X-ray room
・ No need to process lead, and construction is easy
・ Since it has double-sided tape, it can be temporarily fixed to the wall and construction is easy
・ A protective sticker is attached to the lead surface that can be touched by hand during installation, so it can be handled safely

PDF

Part Number
X3K-16
X3K-22
X3K-28
X3K-36
XPK-16
XPK-22
XPK-28
XPK-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVertical Horizontal Depth Lead equivalent Compatible pipe (size) Nominal size

SGD 134.78

1 Piece(s) 7 Day(s) or more 126126493.0mmPF tube (16), CD tube (16), VE tube (16), thick steel (G16), thin steel (C19)16

SGD 143.36

1 Piece(s) 7 Day(s) or more 134134653.0mmPF tube (22), CD tube (22), VE tube (22), thick steel (G22), thin steel (C25)22

SGD 156.50

1 Piece(s) 7 Day(s) or more 140140773.0mmPF tube (28), CD tube (28), VE tube (28), thick steel (G28), thin steel (C31)28

SGD 164.16

1 Piece(s) 7 Day(s) or more 149149953.0mmPF tube (36), CD tube (36), VE tube (36), thick steel (G36), thin steel (C39)36

SGD 125.64

1 Piece(s) 7 Day(s) or more 126126492.0mmPF tube (16), CD tube (16), VE tube (16), thick steel (G16), thin steel (C19)16

SGD 127.98

1 Piece(s) 7 Day(s) or more 134134652.0mmPF tube (22), CD tube (22), VE tube (22), thick steel (G22), thin steel (C25)22

SGD 140.58

1 Piece(s) 7 Day(s) or more 140140772.0mmPF tube (28), CD tube (28), VE tube (28), thick steel (G28), thin steel (C31)28

SGD 150.43

1 Piece(s) 7 Day(s) or more 149149952.0mmPF tube (36), CD tube (36), VE tube (36), thick steel (G36), thin steel (C39)36

Loading...

  1. 1
 

Basic Information

Type Duct Part

Tech Support