(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MK Duct Accessory Joint Cover (Part Numbers)

MK Duct Accessory Joint Cover

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDJC52

 
Part Number
MDJC52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

SGD 11.15

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 5WhiteASA159106.1504528944112543

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDJC52 in the MK Duct Accessory Joint Cover series.

Similar Part Numbers

Part Number
MDJC13
MDJC1362
MDJC1363
MDJC53
MDJC55
MDJC5701
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

SGD 2.25

5 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

SGD 8.69

1 Piece(s) 8 Day(s) or more ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

SGD 8.69

1 Piece(s) 8 Day(s) or more ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

SGD 11.15

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 5Milky whiteASA159106.1504528944112550

SGD 11.15

1 Piece(s) 8 Day(s) or more ASACreamNo. 5CreamASA159106.1504528944616768

SGD 12.57

1 Piece(s) 8 Day(s) or more ASAGreyNo. 5, Type 70GrayASA15976.1504528944626880

Tech Support