(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mk Duct Accessory Fixed Band (Part Numbers)

Mk Duct Accessory Fixed Band

RoHS-compliant ASA/PVC fixed band, Used to fix ducts.

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDA32

 
Part Number
MDA32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

SGD 7.55

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 3WhiteASA13063354528944136105

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MDA32 in the Mk Duct Accessory Fixed Band series.

Similar Part Numbers

Part Number
MDA11
MDA12
MDA1201
MDA33
MDA3401
MDA3402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

SGD 3.56

2 Piece(s) 8 Day(s) or more ASAGreyNo. 1GrayASA8032.5254528944136006

SGD 3.56

2 Piece(s) 8 Day(s) or more ASAWhiteNo. 1WhiteASA8032.5254528944136013

SGD 10.39

1 Piece(s) 8 Day(s) or more PVCGreyType 120GrayPVC19033504528944136181

SGD 7.55

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 3Milky whiteASA13063354528944136112

SGD 7.55

1 Piece(s) 8 Day(s) or more ASAGreyNo. 3, Type 40GrayASA13043354528944136068

SGD 7.55

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 3, Type 40WhiteASA13043354528944136075

Tech Support