(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Earth Leakage Circuit Breaker (Conventional Type), GE-C

Earth Leakage Circuit Breaker (Conventional Type), GE-C

This is an earth leakage circuit breaker (JIS-compliant type) that also serves as motor protection. It is compatible with lightning surge and harmonic.

PDF

Part Number

Configured Part Number is shown.

GE53C3P30AF30

 
Part Number
GE53C3P30AF30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 136.98

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Number of Poles 3 Rated Operating Voltage(V) For both AC 100-200
Mounting Method Fasten With Screws Representative Standard PSE Dimension height(mm) 98
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Standard accessories Terminal cover, mounting screw, wood screw, sealing plate, terminal cover set screw, rail holder, rail holder spring

Tech Support