(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Petit Slim Circuit Breaker (With Instantaneous Interruption Function for Short-Circuit Cord Protection)

Petit Slim Circuit Breaker (With Instantaneous Interruption Function for Short-Circuit Cord Protection)

[Features]
・ It is a compact-slim circuit breaker with an instantaneous interruption function for short-circuit cord protection (30 A is not covered by the instant function for instantaneous interruption function for short-circuit cord protection).

PDF

Part Number

Configured Part Number is shown.

PN32TA2P20A

 
Part Number
PN32TA2P20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.99

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Ampere frame 30AF or less Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Number of Poles 2
Mounting Method Plug-In Connection Method Surface type Representative Standard PSE
Dimension height(mm) 85 Dimension width(mm) 18 Dimension depth(mm) 54.5
Number of Elements 2 Compatible Standards JIS C 8201-2-1 Ann2, JIS C 8211 Ann2

Tech Support