(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

4-Outlet Power Strip With Shutters (Part Numbers)

4-Outlet Power Strip With Shutters

Click this image to zoom it.

Move the mouse over the image to zoom

  • WBT-N40□B-W
  • WBT-N40□B-BK

[Features]
· Plug rotates 180°.
· With arc prevention covers.
· Withstands heat well.
· Outlet plug sockets are sealed with shutters when not in use, preventing children from getting electric shocks.
· Safe protective coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WBT-N4010B-BK
WBT-N4010B-W
WBT-N4020B-BK
WBT-N4020B-W
WBT-N4030B-BK
WBT-N4030B-W
WBT-N4050B-BK
WBT-N4050B-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
Color JAN Code

SGD 13.72

1 Piece(s) 10 Day(s) or more 1Black4901087217038

SGD 13.72

1 Piece(s) 10 Day(s) or more 1White4901087216956

SGD 15.84

1 Piece(s) 10 Day(s) or more 2Black4901087217045

SGD 15.84

1 Piece(s) 10 Day(s) or more 2White4901087216963

SGD 18.01

1 Piece(s) 10 Day(s) or more 3Black4901087217052

SGD 18.01

1 Piece(s) 10 Day(s) or more 3White4901087216970

SGD 22.35

1 Piece(s) 10 Day(s) or more 5Black4901087217069

SGD 22.35

1 Piece(s) 4 Day(s) or more 5White4901087216987

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 4
Switch form None Plug angle (draw direction at front position) Straight Function Heat Resistant / Tracking prevention
Rated Current(A) 15 Rated Voltage(V) 125

Tech Support