(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TH/.025 Connector System Series

Part Number

Configured Part Number is shown.

1473651-1

 
Part Number
1473651-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.31

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Housing Material PBT Resin Material PBT
Applicable Series TH/.025 Connector System Applicable Type Housing for female terminals Type Cable to device / cable to circuit board
Color Natural

Please check the type/dimensions/specifications of the part 1473651-1 in the TH/.025 Connector System Series series.

Tech Support