(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AMP Universal Power Series

AMP Universal Power Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • 178125-1
  • 178125-6

PDF

Part Number

Configured Part Number is shown.

178125-6

 
Part Number
178125-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.80

2 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Housing Color Blue Product Type Housing
Material Nylon 6 Applicable Series AMP Universal Power Applicable Type Plug
Type Wire-to-board, wire-to-wire Color Blue

Please check the type/dimensions/specifications of the part 178125-6 in the AMP Universal Power Series series.

Tech Support