(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ø30 TWN Series Selector Switch (Part Numbers)

ø30 TWN Series Selector Switch

ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65

PDF

Part Number
ASN33L40N
ASN3140N
ASN3240N
ASN3340N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Illumination Contact configuration (key lock, selector) Notch number Suspend/Return Protection function (environmentally resistant) Representative Standard Operating part shape Contact Notch angle
(°C)
Key removal position Lock removing method

SGD 38.38

1 Piece(s) 22 Day(s) or more [Round] Circular Type.NA4a3[Return] Both return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

SGD 36.22

1 Piece(s) 12 Day(s) or more [Round] Circular Type.NA4a3[Return] Right return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

SGD 34.74

1 Piece(s) 22 Day(s) or more [Round] Circular Type.NA4a3[Return] Left Return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

SGD 36.22

1 Piece(s) 22 Day(s) or more [Round] Circular Type.NA4a3[Return] Both return[Available] IP65CE / UL / TUV / CCC / CSALever-shaped handleSilver45-NA

Loading...

  1. 1
 

Basic Information

Type Selector Terminal shape Screw terminal

Tech Support