(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Connector Housing/Contact, Multi-Interlock Mark II Series (Part Numbers)

Connector Housing/Contact, Multi-Interlock Mark II Series

[Features]
·TE Connectivity series II multi-interlock connector (MIC) plug type housing
·Series II multi-interlock connector (MIC) plug-type free hanging discrete wire connector, made of nylon 66, for a wide range of low-level and power supply circuit applications
·Has positive lock, polarity, high vibration resistance and impact resistance
·Compatible with snap-in receptacle contacts (Representative product number: 680-5081)
·Equipped with a double lock plate to help load and hold contacts and prevent half-finished installation (Representative product number: 719-9012)
·TE Connectivity, MIC (multi-interlock connector) series I tab and receptacle contact (170459-4)
·Tab and receptacle crimp contact products for Series I MIC (multi-interlock connector) connectors (170459-4)

(i)Caution

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

PDF

Part Number

Configured Part Number is shown.

171829-1

 
Part Number
171829-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins Applicable pin/contact Connection direction Type Pitch
(mm)
Series Housing Material Length
(mm)
Width
(mm)
Depth
(mm)
Applicable pins/contacts Connection orientation Specification 1

SGD 4.60

1 Piece(s) 3 Day(s) or more 1021FemaleStraightHousing-Multi-Interlock Mark IINylon67.31836.5--Number of rows: 2; for use with: cable-to-cable multi-interlock connector / MIC receptacle

Loading...

  1. 1

Basic Information

Connector Shape Square shape M/N/O Other

Please check the type/dimensions/specifications of the part 171829-1 in the Connector Housing/Contact, Multi-Interlock Mark II Series series.

Similar Part Numbers

Part Number
170459-1
170459-4
171367-1
171882-1
171894-1
172036-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNumber Of Pins Applicable pin/contact Connection direction Type Pitch
(mm)
Series Housing Material Length
(mm)
Width
(mm)
Depth
(mm)
Applicable pins/contacts Connection orientation Specification 1

SGD 0.49

10 Piece(s) 3 Day(s) or more 10---Contact---------

SGD 0.57

10 Piece(s) 3 Day(s) or more 10-Male-Contact-MIC------Combined use: multi-interlock connector

SGD 11.29

1 Piece(s) 7 Day(s) or more 1021------------

SGD 6.31

1 Piece(s) 7 Day(s) or more 1013------------

SGD 4.35

1 Piece(s) 3 Day(s) or more 109------------

SGD 3.14

1 Piece(s) 7 Day(s) or more 107------------

Tech Support