(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Han Industrial Connector Insert (Manufacturer Part Number: 09330006272)

Han Industrial Connector Insert (Manufacturer Part Number: 09330006272)

Han E Female Contact 20 Awg Iron

・ Conductor cross-sectional area: 0.5 mm2
・ Conductor cross-sectional area: AWG 20
・ Working current value: ≤ 16 A
・ Contact Resistance: ≤ 1 mΩ
・ Strip, length: 7.5 mm
・ Material (Contact): Steel
・ Surface (Contact): Gold plating
・ Specifications: EN 60664-1, IEC 61984

PDF

Part Number

Configured Part Number is shown.

09-33-000-6272

 
Part Number
09-33-000-6272
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.20

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 09-33-000-6272 in the Han Industrial Connector Insert (Manufacturer Part Number: 09330006272) series.

Tech Support