(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Han Industrial connectors and contacts (Manufacturer Part Number: 09140006251)

Han Industrial connectors and contacts (Manufacturer Part Number: 09140006251)

Han MODULAR 1.6 (F)

・ Operating temperature range: -40 to +80°C
・ Tube inner diameter: 1.6 mm
・ Material (Contact): Delrin acetal
・ Material (Seal): Buna-N

PDF

Part Number

Configured Part Number is shown.

09-14-000-6251

 
Part Number
09-14-000-6251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.56

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 09-14-000-6251 in the Han Industrial connectors and contacts (Manufacturer Part Number: 09140006251) series.

Tech Support