(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Han Industrial connectors and contacts (Manufacturer Part Number: 09330006262)

Han Industrial connectors and contacts (Manufacturer Part Number: 09330006262)

Han E Female Contact 20 Awg Constantan

・ Conductor cross-sectional area: 0.5 mm2
・ Conductor cross-sectional area: AWG20
・ Working current value: ≤16 A
・ Contact Resistance: ≤ 1 mΩ
・ Strip, length: 7.5 mm
・ Material (Contact): Constantan
・ Specifications: EN 60664-1, IEC 61984

PDF

Part Number

Configured Part Number is shown.

09-33-000-6262

 
Part Number
09-33-000-6262
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.97

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support