(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09670005576)

Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09670005576)

4 SUB MA turned contact_AWG 22-26_PL1

・ Conductor cross-sectional area: 0.13 to 0.33 mm2
・ Conductor cross-sectional area: AWG 22 to AWG 26
・ Contact Resistance: ≤ 10 mΩ
・ Strip, length: 4 mm
・ Material (Contact): Copper alloy

PDF

Part Number

Configured Part Number is shown.

09-67-000-5576

 
Part Number
09-67-000-5576
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.17

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 09-67-000-5576 in the Interface Connector / D-Sub D-Sub Connector (Manufacturer Part Number: 09670005576) series.

Tech Support