(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Opening Reinforcing Plate

Opening Reinforcing Plate

Used for installations of hollow walls, hollow floors or 45‑min semi-fire-resistant walls. Comes with 3 aluminum tapes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MTKB-100K100
MTKB-100K115
MTKB-100K200
MTKB-120K100
MTKB-120K115
MTKB-120K200
MTKB-150K100
MTKB-150K115
MTKB-150K150
MTKB-150K200
MTKB-150K350
MTKB-175K150
MTKB-200K150
MTKB-250K150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible wall thickness
(mm)
Compatible opening diameter
(mm)

SGD 24.14

10 Piece(s) 7 Day(s) or more Up to 100 mmUp to ø100

SGD 26.83

10 Piece(s) 7 Day(s) or more Up to 115 mmUp to ø100

SGD 33.94

10 Piece(s) 7 Day(s) or more Up to 200 mmUp to ø100

SGD 27.09

10 Piece(s) 7 Day(s) or more Up to 100 mmø100–135

SGD 30.79

10 Piece(s) 7 Day(s) or more Up to 115 mmø100–135

SGD 35.58

10 Piece(s) 7 Day(s) or more Up to 200 mmø100–135

SGD 31.37

10 Piece(s) 7 Day(s) or more Up to 100 mmø135–160

SGD 33.94

10 Piece(s) 7 Day(s) or more Up to 115 mmø135–160

SGD 35.58

10 Piece(s) 7 Day(s) or more Up to 150 mmø135–160

SGD 25.26

10 Piece(s) 7 Day(s) or more Up to 200 mmø135–160

SGD 42.97

5 Piece(s) 7 Day(s) or more Up to 350 mmø135–160

SGD 29.06

5 Piece(s) 7 Day(s) or more Up to 150 mmø160–185

SGD 42.51

5 Piece(s) 7 Day(s) or more Up to 150 mmø185–210

SGD 45.01

5 Piece(s) 7 Day(s) or more Up to 150 mmø210–260

Loading...

  1. 1

Basic Information

Material Iron

Tech Support